2.58.74 LCDCx_CLOCK_SOURCE Enum
C
// x - Instance of the LCDC peripheral typedef enum { LCDCx_CLOCK_SOURCE_SYSTEM = 0, LCDCx_CLOCK_SOURCE_SYSTEM_2X } LCDCx_CLOCK_SOURCE;
Summary
Defines the clock sources for the LCDC peripheral
Description
Remarks
None.