2.58.19 LCDCx_SetBlenderGlobalAlphaEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetBlenderGlobalAlphaEnable(LCDCx_LAYER_ID layer, bool enable)
Summary
Enables/disables global alpha blending
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the target layer |
enable | if true, global alpha is enabled. Disabled if false. |
Returns
None
Remarks
Only OVR1, OVR2 and HEO layers are supported. Global alpha is superseded by local alpha.