2.58.57 LCDCx_SetVerticalBackPorchWidth Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetVerticalBackPorchWidth(uint16_t value)
Summary
Sets VSYNC back porch width, give in number of lines
Description
This field indicates the number of lines at the beginning of the frame
Precondition
None.
Parameters
Param | Description |
---|---|
value | the 16-bit porch width, must be greater than 1 |
Returns
None
Remarks
None