2.58.81 LCDCx_OUTPUT_COLOR_MODE Enum

C

// x - Instance of the LCDC peripheral

typedef enum
{
    LCDCx_OUTPUT_COLOR_MODE_12BPP = LCDCx_LCDCFG5_MODE_OUTPUT_12BPP_Val,
    LCDCx_OUTPUT_COLOR_MODE_16BPP = LCDCx_LCDCFG5_MODE_OUTPUT_16BPP_Val,
    LCDCx_OUTPUT_COLOR_MODE_18BPP = LCDCx_LCDCFG5_MODE_OUTPUT_18BPP_Val,
    LCDCx_OUTPUT_COLOR_MODE_24BPP = LCDCx_LCDCFG5_MODE_OUTPUT_24BPP_Val,
} LCDCx_OUTPUT_COLOR_MODE;

Summary

Defines the controller output mode types

Description

Remarks

None.