2.58.55 LCDCx_SetTransferDescriptorFetchEnable Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetTransferDescriptorFetchEnable(LCDCx_LAYER_ID layer, bool enable)

Summary

Enables/disables Transfer Descriptor Fetch

Description

None

Precondition

None.

Parameters

ParamDescription
layerthe target layer
enableif true, Transfer Descriptor Fetch is enabled. Disabled if false.

Returns

None

Remarks