2.58.75 LCDCx_INPUT_COLOR_MODE Enum

C

// x - Instance of the LCDC peripheral

typedef enum
{
    LCDCx_INPUT_COLOR_MODE_RGB_444 = LCDCx_BASECFG1_RGBMODE_12BPP_RGB_444_Val,
    LCDCx_INPUT_COLOR_MODE_ARGB_4444 = LCDCx_BASECFG1_RGBMODE_16BPP_ARGB_4444_Val,
    LCDCx_INPUT_COLOR_MODE_RGBA_4444 = LCDCx_BASECFG1_RGBMODE_16BPP_RGBA_4444_Val,
    LCDCx_INPUT_COLOR_MODE_RGB_565 = LCDCx_BASECFG1_RGBMODE_16BPP_RGB_565_Val,
    LCDCx_INPUT_COLOR_MODE_TRGB_1555 = LCDCx_BASECFG1_RGBMODE_16BPP_TRGB_1555_Val,
    LCDCx_INPUT_COLOR_MODE_RGB_666 = LCDCx_BASECFG1_RGBMODE_18BPP_RGB_666_Val,
    LCDCx_INPUT_COLOR_MODE_RGB_666PACKED = LCDCx_BASECFG1_RGBMODE_18BPP_RGB_666PACKED_Val,
    LCDCx_INPUT_COLOR_MODE_TRGB_1666 = LCDCx_BASECFG1_RGBMODE_19BPP_TRGB_1666_Val,
    LCDCx_INPUT_COLOR_MODE_TRGB_PACKED = LCDCx_BASECFG1_RGBMODE_19BPP_TRGB_PACKED_Val,
    LCDCx_INPUT_COLOR_MODE_RGB_888 = LCDCx_BASECFG1_RGBMODE_24BPP_RGB_888_Val,
    LCDCx_INPUT_COLOR_MODE_RGB_888PACKED = LCDCx_BASECFG1_RGBMODE_24BPP_RGB_888_PACKED_Val,
    LCDCx_INPUT_COLOR_MODE_TRGB_1888 = LCDCx_BASECFG1_RGBMODE_25BPP_TRGB_1888_Val,
    LCDCx_INPUT_COLOR_MODE_ARGB_8888 = LCDCx_BASECFG1_RGBMODE_32BPP_ARGB_8888_Val,
    LCDCx_INPUT_COLOR_MODE_RGBA_8888 = LCDCx_BASECFG1_RGBMODE_32BPP_RGBA_8888_Val,
    LCDCx_INPUT_COLOR_MODE_LUT8, //Last mode
    LCDCx_INPUT_COLOR_MODE_UNSUPPORTED,
} LCDCx_INPUT_COLOR_MODE;

Summary

Defines the RGB color mode input types

Description

Remarks

None.