2.58.60 LCDCx_SetVSYNCPulseEnd Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetVSYNCPulseEnd(LCDCx_VSYNC_SYNC_EDGE edge)
Summary
Sets the HSYNC pulse edge where the VSYNC pulse second active edge is synchronized
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
edge | first or second HSYNC edge |
Returns
None
Remarks
None