2.58.26 LCDCx_SetClockSourceSelection Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetClockSourceSelection(LCDCx_CLOCK_SOURCE source)
Summary
Sets the LCDC clock source
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
source | the source clock |
Returns
None
Remarks
None