2.58.52 LCDCx_SetRGBModeInput Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetRGBModeInput(LCDCx_LAYER_ID layer, LCDCx_INPUT_COLOR_MODE mode)
Summary
Sets the input color mode for the specified layer
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the target layer |
mode | the input color mode |
Returns
None
Remarks
None