2.58.56 LCDCx_SetUseDMAPathEnable Function
C
// x - Instance of the LCDC peripheral
void LCDCx_SetUseDMAPathEnable(LCDCx_LAYER_ID layer, bool enable)
Summary
Enables/disables the DMA path for the specified layer
Description
None
Precondition
None.
Parameters
Param | Description |
---|---|
layer | the target layer |
enable | if true, the DMA channel retrieves pixels from memory if false, the default layer color is used |
Returns
None