3.1.35 AFE Control 0 Register (For MCP3912/13/14)
Different meaning depending on the selected AFE. This is the meaning for MCP3912/13/14 (for the MCP3910, configuration settings are determined by hardware and cannot be changed through software). For additional information, refer to the MCP391x Data Sheet.
| Name: | AFE_CTRL_0 (For MCP3912/13/14) |
| Property: | Read-Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DITHER[1:0] | BOOST[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PGA_CH7[2:0] | PGA_CH6[2:0] | PGA_CH5[2:1] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PGA_CH5[0] | PGA_CH4[2:0] | PGA_CH3[2:0] | PGA_CH2[2] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PGA_CH2[1:0] | PGA_CH1[2:0] | PGA_CH0[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 27:26 – DITHER[1:0] Dithering Circuit for Idle Tone´s Cancellation and Improved THD on All Channels
| Value | Description |
|---|---|
| 11 | Dithering on, Strength = Maximum |
| 10 | Dithering on, Strength = Medium |
| 01 | Dithering on, Strength = Minimum |
| 00 | Dithering turned off |
Bits 25:24 – BOOST[1:0] Bias Current Selection for all ADCs (impacts achievable maximum sampling speed)
| Value | Description |
|---|---|
| 11 | All channels have current x 2 |
| 10 | All channels have current x 1 |
| 01 | All channels have current x 0.66 |
| 00 | All channels have current x 0.5 |
Bits 0:2, 3:5, 6:8, 9:11, 12:14, 15:17, 18:20, 21:23 – PGA_CHx PGA Setting for Channel x
Note: PGA_CH4 and PGA_CH5 are only for MCP3913/14. PGA_CH6 and
PGA_CH7 are only for MCP3914.
| Value | Description |
|---|---|
| 111 | Reserved (Gain = 1) |
| 110 | Reserved (Gain = 1) |
| 101 | Gain is 32 |
| 100 | Gain is 16 |
| 011 | Gain is 8 |
| 010 | Gain is 4 |
| 001 | Gain is 2 |
| 000 | Gain is 1 |