3.1.12 Creep Threshold for Active Energy

Total active energy pulse quantities in any one line cycle interval less than the creep threshold are reset to zero and are not accumulated.

CREEP_THRESHOLD_P is the creep active energy (Watt-hour) in a full cycle (20 ms for 50 Hz, 16.667 ms for 60 Hz).

CREEP_THRESHOLD_P is stored in uQ2.30 format.

If the creep active power is set to 11 Watt, and the system frequency is 60 Hz, then CREEP_THRESHOLD_P = round [11 / (60 * 3600) * 230] = 54681 = 0x0000D599

Name: CREEP_THRESHOLD_P
Property: Read-Write

Bit 3130292827262524 
 CREEP_THRESHOLD_P[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CREEP_THRESHOLD_P[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CREEP_THRESHOLD_P[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CREEP_THRESHOLD_P[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CREEP_THRESHOLD_P[31:0] (uQ2.30)