3.1.7 Number of Line Cycles for Integration Period
The measurement time unit, tM, or integration period, is delineated by M-number of negative-to-positive zero-crossings of the fundamental frequency using a selected voltage signal. All primary output quantities are computed for this many number of cycles of the fundamental frequency.
M is the number of cycles of the integration period are provided as input into the metrology module.
Presently, fixed-precision accumulation is scaled for a maximum integration period of 30 seconds (given max V and I inputs). This has to be changed if a one-minute integration period is desired.
| Name: | M |
| Property: | Read-Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| M[11:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| M[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 11:0 – M[11:0] (uQ12.0)
| Value | Description |
|---|---|
| 0 | Number of cycles for the measurement period will be determined automatically as the number of cycles closest to 1.0 second of integration time. The number of cycles is variable and the measurement period, tM, will closely track 1.0 sec of measurement time, regardless of line frequency. |
| Other | Number of cycles is fixed and the measurement period, tM, will vary with line frequency. |