21.8.3.1 Device Description

The device section contains general information about the design and the parameters that define the bottleneck computation:

  • Design name
  • Family
  • Die
  • Package
  • Design state
  • Data source
  • Set selection type
  • Max paths
  • Bottleneck instances
  • Analysis type
  • Analysis max case
  • Voltage
  • Temperature
  • Speed grade
  • Cost type
  • Max parallel paths
  • Slack threshold