1.2.8.5 Calibration Side Effects
Using calibration requires an extra 14 system clock latency for each conversion (that is, reduction in sampling rate) and an increase in tile count.
The actual tile count increase depends on your system clock frequency input in the ASB dialog. If it is greater than 60 MHz, then the tile count increase is ~470, otherwise it is ~370.
Related topics: