1.2.8.3 Saturation
There are two options related to saturation of the analog input when using Calibration.
- Calibration is always active and a saturation condition on the analog input can be calibrated and adjusted such that it is no longer in saturation.
- If the analog input is saturated, Calibration is bypassed and the saturated value is passed to the rest of the system. The ASB - Advanced Options dialog box enables you to select the saturation behavior.