1.2.8.4 How Does Calibration Affect Simulations?
In simulation, the Analog Block core returns an ideal conversion, which means that the data does not need to be calibrated. To account for this, the Flash Memory CAE model is loaded with M (GAIN) and C (OFFSET) data equaling M=1 and C=0; in other words, the calibration function simply passes thru the same value.
In the real system, this section of Flash Memory is preprogrammed during manufacturing with the proper M and C data for that particular part, and during real system operation, the actual M and C data will be used.