1.2.8.2 Voltage Reference
The M and C data stored into Flash Memory are based on a voltage reference of 2.56V. If you decide to use an external voltage reference that is different then 2.56V then the Calibration option is disabled, and you cannot generate your system with the Calibration IP. You can contact Microchip® technical sales for more information in this case.