5.34.56 Example
Export the file hdl1.vhd as a link to c:\actel\link_source.
export_as_link -file hdl1.vhd -path c:\actel\link_source
export_io_constraints_from_adb
Exports the I/O constraints from your project ADB file to an output file.
export_io_constraints_from_adb -adb filename -output outputfilename