5.34.118 layout - IGLOO, ProASIC3, SmartFusion, and Fusion
layout
[-timing_driven | -standard] [–power_driven value]
[-run_placer value]
[–place_incremental value] [–run_router value]
[–route_incremental value]
This command is identical to the layout command in the Designer GUI. Refer to the Advanced Layout Options below for more information.