5.34.81 Arguments
-name project_name
The name of the project. This is used as the base name for most of the files generated from Libero IDE.
-location project_location
The location of the project. Must not be an existing directory.
-family family_name
The Microchip device family for your targeted design.
-die device_die
Die for your targeted design.
-package package_name
Package for your targeted design.
-hdl HDL_type
Sets the HDL type for your new project.
Value | Description |
VHDL | Sets your new projects HDL type to VHDL |
VERILOG | Sets your new projects to Verilog |