5.34.45 Arguments

-file value

Specifies the file you wish to delete from the project. This parameter is required for this Tcl command. It does not delete the file from the disk. Use the -from_disk flag to delete a file from the disk. Value is the name of the file you wish to delete (including the full pathname).

-from_disk

Deletes a file from the disk.