5.34.126 report (Cycle Accurate Power Report)
report -type power_peak_analyzer \ [-vcd_file {path}] \
[-style {value}] \
[-partial_parse {value}] \ [-start_time {value}] \
[-end_time {value}] \
[-auto_detect_top_level_name {value}] \ [-top_level_name {name}] \
[-glitch_filtering {value}] \ [-glitch_threshold {value}] \
[-auto_detect_sampling_period {value}] \ [-sampling_clock { }] \
[-sampling_rate_per_period {value}] \ [-sampling_offset {value}] \
[-sampling_period {value}] \
[-use_only_local_extrema {value}] \ [-use_power_threshold {value}] \
[-power_threshold {value}] \
Creates a cycle accurate power report, which reports a power waveform with one power value per clock period or half-period instead of an average power for the whole simulation.
[-opmode {value}] \
{filename}