5.34.84 Example

Creates a new project in the directory c:/netlists/test named "project", with the HDL type VHDL for the ProASIC family.

new_project -location C:/Netlists/Test -name Project -hdl VHDL -family PA

open_project

Opens an existing Libero IDE project.

open_project project_name-do_backup_on_convert value-backup_file backup_filename