5.34.124 report

The report command provides you with frequently-used information in a convenient format. You can generate several different types of reports using this command, including:

  • report (Status)
  • report (Timing) using Timer; for the SX, MX, 3200DX and ACT families
  • report (Timing violations) using Timer; for the SX, MX, 3200DX and ACT families
    • report (Timing) using SmartTime; for IGLOO, ProASIC3, SmartFusion, Fusion, ProASIC PLUS, ProASIC, Axcelerator, eX, and SX-A families
    • report (Timing violations) using SmartTime; for IGLOO, ProASIC3, SmartFusion, Fusion, ProASIC PLUS, ProASIC, Axcelerator, eX, and SX-A families
  • report (Pin)
  • report (Flip-flop)
  • report (I/O Bank)
  • report (Global Usage)
  • report (Power)