21.7.1 Components of the SmartTime Constraints Editor

SmartTime Constraints Editor is a tool in the Designer software that enables you to create, view, and edit timing constraints of the selected scenario for use with SmartTime timing analysis and timing-driven optimization tools. This editor includes powerful visual dialogs that guide you toward capturing your timing requirements and timing exceptions quickly and correctly. In addition, it is closely connected to the SmartTime Timing Analysis View, which enables you to analyze the impact of constraint changes.
Figure 21-15. SmartTime Constraints Editor View