21.7.1.1 Constraint Hierarchy Browser

The SmartTime Constraints Editor window is divided into a Constraint Browser and a Constraint List. The Constraint Browser categorizes constraints based on requirements and exceptions, while the Constraint List provides details about each constraint and enables the you to add, edit and delete constraints.

You can perform the following tasks in the SmartTime Constraints View:
  • Select a constraint type from the Constraint Browser and create or edit the constraint.
  • Add a new constraint and check the syntax.
  • Click or double-click a constraint in the Constraint List to edit and check the syntax of the selected constraint.
  • Select a row and right-click to display the shortcut menu, which you can use to edit, delete, or copy the selected constraint to a spreadsheet.
  • Select the entire spreadsheet and copy it to another spreadsheet.