3.9.17.25 EOTC2B – End of
Telegram Conditions 2 for Path B
This register stores the
EOTCB settings that are valid from a valid wake check OK (WCOB) up to the successful
start of telegram (SOTB) detection. The sequencer state machine copies its content after
a successful WCOB to the EOTCB register.
Name:
EOTC2B
Offset:
0x0F9
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
EOTAFE
RRFEB
TELREB
TMOFEB
MANFEB
SYTFEB
AMPFEB
CARFEB
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 7 – EOTAFE
Bit 6 – RRFEB
Bit 5 – TELREB
Bit 4 – TMOFEB
Bit 3 – MANFEB
Bit 2 – SYTFEB
Bit 1 – AMPFEB
Bit 0 – CARFEB
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.