3.9.17.22 EOTC2A – End of
Telegram Conditions 2 for Path A
This register stores the
EOTCA settings that are valid from a valid wake check OK (WCOA) up to the successful
start of telegram (SOTA) detection. The sequencer state machine copies its content after
a successful WCOA to the EOTCA register.
Name:
EOTC2A
Offset:
0x0F6
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
EOTBFE
RRFEA
TELREA
TMOFEA
MANFEA
SYTFEA
AMPFEA
CARFEA
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 7 – EOTBFE
Bit 6 – RRFEA
Bit 5 – TELREA
Bit 4 – TMOFEA
Bit 3 – MANFEA
Bit 2 – SYTFEA
Bit 1 – AMPFEA
Bit 0 – CARFEA
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.