3.9.17.18 SOTC2A – Start
of Telegram Conditions 2 for Path A
This register stores the
SOTCA settings that are valid from the wake check OK (WCOA) to start of telegram OK
(SOTA). The sequencer state machine copies its content immediately after WCOA detection
to the SOTCA register.
Name:
SOTC2A
Offset:
0x0F2
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
WCOBOE
RROEA
SFIDEA
WUPEA
MANOEA
SYTOEA
AMPOEA
CAROEA
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 7 – WCOBOE
Bit 6 – RROEA
Bit 5 – SFIDEA
Bit 4 – WUPEA
Bit 3 – MANOEA
Bit 2 – SYTOEA
Bit 1 – AMPOEA
Bit 0 – CAROEA
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.