3.9.17.6 SSMSR – SSM Status Register

Name: SSMSR
Offset: 0x0E6
Reset: 0x00

Bit 76543210 
 SSMERRSSMESM[3:0] 
Access R/WRRRRRRR 
Reset 00000000 

Bit 7 – SSMERR Sequencer State Machine Error

This bit is set to ‘1’ if the sequencer state machine stops operation with an error condition, such as when a sub-state machine is waiting for a condition and the predefined time is over. The flag can be reset by writing a ‘1’ to this bit.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 4 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bits 3:0 – SSMESM[3:0] Sequencer State Machine Error State Machine

This value holds the number (see Table 3-63) of the state machine that raised the most recent error. Possible candidates for error are PLL enable, PLL lock and get telegram state machines.