3.9.17.28 WCOTOB – Wake Check OK Time-out for Path B

This value defines the time to wait before the get telegram state machine stops waiting for a wake check OK signal on path B. The state machine either stops itself or triggers a restart of path B depending on the DARB configuration in the GTCR register.

For calculation of the value, see WCOTOA.

Name: WCOTOB
Offset: 0x0FC
Reset: 0x00

Bit 76543210 
 WCOTOB [7:4]WCOTOB [3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – WCOTOB [7:4] Wake Check OK Time-out for Path B

Bits 3:0 – WCOTOB [3:0] Wake Check OK Time-out for Path B