3.9.17.13 MSMCR2 – Host State Machine Control Register 2

Name: MSMCR2
Offset: 0x0ED
Reset: 0x00

Bit 76543210 
 MSMSM3[3:0]MSMSM2[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – MSMSM3[3:0] Host State Machine (Sub)State Machine Select 3

This value defines the fourth sub-state machine that must be run by the SSM host state machine.

Bits 3:0 – MSMSM2[3:0] Host State Machine (Sub)State Machine Select 2

This value defines the third sub-state machine that must be run by the SSM host state machine.
Note: See Table 3-63 for configuration.