3.9.17.16 GTCR – Get Telegram Control Register
| Name: | GTCR |
| Offset: | 0x0F0 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IWUPB | DARB | GAPMB | RXTEHB | IWUPA | DARA | GAPMA | RXTEHA | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – IWUPB Intermittent WUP Mode Path B
1’, path B is restarted when an end of telegram (EOT) is
detected while waiting for a wait check OK (WCO). Wake check OK time-out remains
untouched and continues to run. If this bit is cleared, receiving an EOT while
waiting for WCO is considered an error and the get telegram state machine is either
stopped or the path B is restarted, depending on the DARB setting. Wake check OK
time-out is restarted too.Bit 6 – DARB Demodulator Automatic Restart on Path B
1’, do an automatic restart of demodulator path B if an EOTB
has occurred while waiting for WCOB or SOTB. If this bit is set to
‘0’, reception is stopped after an EOTB or time-out has
occurred on path B and the state machine path B stops its
operation.Bit 5 – GAPMB Gap Mode Path B
1’, path B is restarted when an end of telegram (EOTB) is
detected while waiting for a start of telegram (SOTB). The SOT time-out remains
untouched and continues to run. If this bit is cleared, receiving an EOTB while
waiting for SOTB is considered an error and the get telegram state machine is either
stopped or the path B is restarted, depending on the DARB setting. All time-outs are
restarted too.Bit 4 – RXTEHB RX Telegram End Handling Path B
0 = stop immediate
1 =
restart RX after EOT
Bit 3 – IWUPA Intermittent WUP Mode Path A
1’, path A is restarted when an end of telegram (EOT) is
detected while waiting for a wait check OK (WCO). Wake check OK time-out remains
untouched and continues to run. If this bit is cleared, receiving an EOT while
waiting for WCO is considered an error and the get telegram state machine is either
stopped or path A is restarted, depending on the DARA setting. Wake check OK
time-out is restarted too.Bit 2 – DARA Demodulator Automatic Restart on Path A
1’, do an automatic restart of demodulator path A if an EOTA
has occurred while waiting for WCOA or SOTA. If this bit is set to
‘0’, reception is stopped after an EOTA or time-out has
occurred on path A and the state machine path A stops its
operation.Bit 1 – GAPMA Gap Mode Path A
1’, path A is restarted when an end of telegram (EOTA) is
detected while waiting for a start of telegram (SOTA). The SOT time-out remains
untouched and continues to run. If this bit is cleared, receiving an EOTA while
waiting for SOTA is considered an error and the get telegram state machine is either
stopped or the path A is restarted completely depending on DARA setting. All
time-outs are restarted too.Bit 0 – RXTEHA RX Telegram End Handling Path A
0 = Stop immediate
1 =
Restart RX after EOT