3.9.17.29 SOTTOA – Start of Telegram Time-out for Path A

This value defines the time to wait before the get telegram state machine stops waiting for a start of telegram signal on path A. The state machine either stops itself or triggers a restart of path A depending on the DARA configuration in the GTCR register.

For calculation of the value, see WCOTOA.

Name: SOTTOA
Offset: 0x0FD
Reset: 0x00

Bit 76543210 
 SOTTOA [7:4]SOTTOA [3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – SOTTOA [7:4] Start of Telegram Time-out for Path A

Bits 3:0 – SOTTOA [3:0] Start of Telegram Time-out for Path A