3.9.17.20 SOTC2B – Start
of Telegram Conditions 2 for Path B
This register stores the
SOTCB settings that are valid from the wake check OK (WCOB) to start of telegram OK
(SOTB). The sequencer state machine copies its content immediately after WCOB detection
to the SOTCB register.
Name:
SOTC2B
Offset:
0x0F4
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
WCOAOE
RROEB
SFIDEB
WUPEB
MANOEB
SYTOEB
AMPOEB
CAROEB
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 7 – WCOAOE
Bit 6 – RROEB
Bit 5 – SFIDEB
Bit 4 – WUPEB
Bit 3 – MANOEB
Bit 2 – SYTOEB
Bit 1 – AMPOEB
Bit 0 – CAROEB
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.