3.4.4.52 DDR3PHY Word Error Register

Name: DDR3PHY_BISTWER
Offset: 0x128
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 DXWER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DXWER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 ACWER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ACWER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:16 – DXWER[15:0] Byte Word Error

Indicates the number of word errors on the byte lane. An error on any bit of the data bus including the data mask bit increments the error count.

Bits 15:0 – ACWER[15:0] Address/Command Word Error

Indicates the number of word errors on the address/command lane. An error on any bit of the address/command bus increments the error count.