3.4.4.23 DDR3PHY Mode Register 2 (MR2/EMR2) (DDR2 Mode)

Name: DDR3PHY_MR2_DDR2
Offset: 0x48
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RSVD[4:0]    
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 SRF   DCCPASR[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 15:11 – RSVD[4:0] Reserved

These are JEDEC reserved bits and are recommended by JEDEC to be programmed to ‘0’

Bit 7 – SRF Self-Refresh Rate

If set, enables high-temperature self-refresh rate.

Bit 3 – DCC Duty Cycle Corrector

If set, enables duty cycle correction within SDRAM.

Bits 2:0 – PASR[2:0] Partial Array Self-Refresh

Specifies that data located in areas of the array beyond the specified location will be lost if self-refresh is entered.
ValueDescription
Valid settings for 4 banks:
0 Full array
1 Half array (DDR_BA[1:0] = 00 & 01)
2 Quarter array (DDR_BA[1:0] = 00)
3 Not defined
4 3/4 array (DDR_BA[1:0] = 01, 10, & 11)
5 Half array (DDR_BA[1:0] = 10 & 11)
6 Quarter array (DDR_BA[1:0] = 11)
7 Not defined
Valid settings for 8 banks:
0 Full array
1 Half array (DDR_BA[2:0] = 000, 001, 010 & 011)
2 Quarter array (DDR_BA[2:0] = 000, 001)
3 1/8 array (DDR_BA[2:0] = 000)
4 3/4 array (DDR_BA[2:0] = 010, 011, 100, 101, 110 & 111)
5 Half array (DDR_BA[2:0] = 100, 101, 110 & 111)
6 Quarter array (DDR_BA[2:0] = 110 & 111)
7 1/8 array (DDR_BA[2:0] 111)