3.4.4.41 DDR3PHY DCU Status Register 1

Name: DDR3PHY_DCUSR1
Offset: 0xDC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 LPCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 FLCND[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 RDCNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RDCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – LPCNT[7:0] Loop Count

Indicates the value of the loop count. This is useful when the program has stooped because of failures to assess how many reads were executed before first fail.

Bits 23:16 – FLCND[7:0] Fail Count

Number of read words that have failed.

Bits 15:0 – RDCNT[15:0] Read Count

Number of read words returned from the SDRAM.