If set, indicates that at least
one read data word has failed.
Bit 0 – RDONE Run Done
If set, indicates that the DCU
has finished executing the commands in the command cache. This bit is also set to
indicate that a STOP command has successfully been executed and command execution
has stopped.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.