3.4.4.59 DDR3PHY ZQ Impedance Control Register 0
| Name: | DDR3PHY_ZQ0CR0 |
| Offset: | 0x180 |
| Reset: | 0x0000014A |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ZQPD | ZCAL | ZCALBYP | ZDEN | ZDATA[27:24] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ZDATA[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ZDATA[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZDATA[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 1 | 0 | 0 | 1 | 0 | 1 | 0 | |
Bit 31 – ZQPD ZQ Power Down
Bit 30 – ZCAL Impedance Calibration Trigger
Note: If ZDEN is set, then the ZCAL bit must be set to
0.
Bit 29 – ZCALBYP Impedance Calibration Bypass
Bit 28 – ZDEN Impedance Override Enable
Note: If
ZDEN is set, then the ZCAL bit must be set to 0.
Bits 27:0 – ZDATA[27:0] Impedance Override Data
| Value | Description |
|---|---|
| [27:20] | Reserved, returns zeros on reads |
| [19:15] | Pull-up on-die termination impedance select |
| [14:10] | Pull-down on-die termination impedance select |
| [9:5] | Pull-up output impedance select |
| [4:0] | Pull-down output impedance select |