3.4.4.63 DDR3PHY Data Byte General Configuration Register
| Name: | DDR3PHY_DXxGCR |
| Offset: | 0x01C0 + x*0x40 [x=0..1] |
| Reset: | 0x00010E81 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| R0RVSL[2] | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| R0RVSL[1:0] | RTTOAL | RTTOH[1:0] | DQRTT | DQSRTT | DSEN[1] | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DSEN[0] | DQSRPD | DXPDR | DXPDD | DXIOM | DQODT | DQSODT | DXEN | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Bits 16:14 – R0RVSL[2:0] Rank 0 ITMD Read Valid System Latency
| Value | Description |
|---|---|
| 0 | Read valid system latency = ideal placement - 3 |
| 1 | Read valid system latency = ideal placement - 2 |
| 2 | Read valid system latency = ideal placement - 1 |
| 3 | Read valid system latency = ideal placement |
| 4 | Read valid system latency = ideal placement + 1 |
| 5 | Read valid system latency = ideal placement + 2 |
| 6 | Read valid system latency = ideal placement +3 |
| 7 | Reserved |
Bit 13 – RTTOAL RTT On Additive Latency
| Value | Description |
|---|---|
| 0 | ODT control is set to DQSODT/DQODT almost two cycles before read data preamble. |
| 1 | ODT control is set to DQSODT/DQODT almost one cycle before read data preamble. |
Bits 12:11 – RTTOH[1:0] RTT Output Hold
Bit 10 – DQRTT DDR_D Dynamic RTT Control
Bit 9 – DQSRTT DDR_DQS Dynamic RTT Control
Bits 8:7 – DSEN[1:0] Write DDR_DQS Enable
| Value | Description |
|---|---|
| 0 | DDR_DQS disabled (driven to constant 0) |
| 1 | DDR_DQS toggling with normal polarity (default setting) |
| 2 | DDR_DQS toggling with inverted polarity |
| 3 | DDR_DQS disabled (driven to constant 1) |