3.4.4.54 DDR3PHY BIST Bit Error 1 Register

Name: DDR3PHY_BISTBER1
Offset: 0x130
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
       ODTBER[1:0] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
       CSBER[1:0] 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
       CKEBER[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 WEBER[1:0]BABER[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:24 – ODTBER[1:0] DDR_ODT Bit Error

Bit error count on DDR_ODT.

Bits 17:16 – CSBER[1:0] DDR_CSN Bit Error

Bit error count on DDR_CSN.

Bits 9:8 – CKEBER[1:0] DDR_CKE Bit Error

Bit error count on DDR_CKE.

Bits 7:6 – WEBER[1:0] DDR_WEN Bit Error

Bit error count on DDR_WEN.

Bits 5:0 – BABER[5:0] Bank Address Bit Error

Each group of two bits indicates the bit error count on each DDR_BA[2:0]. BABER[1:0] is the error count for DDR_BA[0], BABER[3:2] for DDR_BA[1], and so on.