3.4.4.27 DDR3PHY Mode Register 3 (MR3) (DDR2 Mode)

Name: DDR3PHY_MR3_EMR3_DDR2
Offset: 0x4C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RSVD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 RSVD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – RSVD[15:0] Reserved

These are JEDEC reserved bits and are recommended by JEDEC to be programmed to ‘0’.