Bits 18:16 – BAWEBS[2:0] DDR_BA Word Error Bit
Status
Bit status during a word error
for each DDR_BA[2:0].
Bits 15:0 – AWEBS[15:0] DDR_A Word Error
Bit Status
Bit status during a word error
for each DDR_A[15:0].
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.