3.4.4.20 DDR3PHY Mode Register 1 (MR1) (LPDDR2 Mode)

Name: DDR3PHY_MR1_LPDDR2
Offset: 0x44
Reset: 0x00000002
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 nWR[2:0]WCBTBL[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000010 

Bits 7:5 – nWR[2:0] Write Recovery

Valid values are as follows. All other settings are reserved and must not be used.
ValueDescription
0 reserved
1 3 cycles
2 4 cycles
3 5 cycles
4 6 cycles
5 7 cycles
6 8 cycles

Bit 4 – WC Wrap Control

ValueDescription
0 Wrap
1 No wrap

Bit 3 – BT Burst Type

Indicates whether a burst is sequential or interleaved.
ValueDescription
0 Sequential burst
1 Interleaved burst

Bits 2:0 – BL[2:0] Burst Length

Determines the maximum number of column locations that can be accessed during a given read or write command. Valid values are as follows. All other settings are reserved and must not be used.
ValueDescription
2 4
3 8
4 16