3.4.4.16 DDR3PHY Mode Register 0 (MR0) (DDR3 Mode)

Name: DDR3PHY_MR0_DDR3
Offset: 0x40
Reset: 0x00000294
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
    PDWR[2:0]DR 
Access R/WR/WR/WR/WR/W 
Reset 01010 
Bit 76543210 
 TMCL3CL2CL1BTCL0BL[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01010001 

Bit 12 – PD Power-Down Control

Controls the exit time for Power-Down modes. Refer to the SDRAM memory device data sheet for details on Power-Down modes.
ValueDescription
0 Slow exit (DLL off)
1 Fast exit (DLL on)

Bits 11:9 – WR[2:0] Write Recovery

This is the value of the write recovery in clock cycles. It is calculated by dividing the data sheet write recovery time, tWR (ns) by the data sheet DDR clock period (ns) and rounding up a non-integer value to the next integer.

Note: tWR (ns) is the time from the first SDRAM positive clock edge after the last data-in pair of a write command, to when a precharge of the same bank can be issued.

Valid values are as follows. All other settings are reserved and must not be used.

ValueDescription
1 5
2 6
3 7
4 8
5 10
6 12

Bit 8 – DR DLL Reset

Writing a ‘1’ to this bit resets the SDRAM DLL. This bit is self-clearing, i.e. it returns back to ‘0’ after the DLL reset has been issued.

Bit 7 – TM Operating Mode

ValueDescription
0 Normal operating mode
1 Test mode. Test mode is reserved for the manufacturer and must not be used.

Bit 6 – CL3 CAS Latency

The delay, in clock cycles, between when the SDRAM registers a read command to when data is available.

CL3, CL2, CL1, CL0= MR0 [6:4,2]

Valid values are as follows. All other settings are reserved and must not be used.

ValueDescription
2 5
4 6
6 7
8 8
10 9
12 10
14 11

Bit 5 – CL2 CAS Latency

See CL3.

CL = MR0 [6:4, 2]

Bit 4 – CL1 CAS Latency

See CL3.

CL = MR0 [6:4, 2]

Bit 3 – BT Burst Type

ValueDescription
0 Sequential burst
1 Interleaved burst

Bit 2 – CL0 CAS Latency

See CL3.

CL = MR0 [6:4, 2]

Bits 1:0 – BL[1:0] Burst Length

Determines the maximum number of column locations that can be accessed during a given read or write command. Valid values are as follows.

ValueDescription
0 8 (fixed)
1 4 or 8 (on the fly)
2 4 (fixed)
3 Reserved