Number of configuration clock
(PLLDDR/4) cycles during which the ITM soft
reset pin must remain asserted when the soft reset is applied to the ITMs. This must
correspond to a value that is equal to or more than 8 PLLDDR clock cycles.
Bits 17:6 – TDLLLOCK[11:0] DLL Lock Time
Number of configuration clock
(PLLDDR/4) cycles for the DLL to stabilize
and lock, i.e. number of clock cycles from when the DLL reset pin is de-asserted to
when the DLL has locked and is ready for use. Default value corresponds to 5.12 µs
at 533 MHz.
Bits 5:0 – TDLLSRST[5:0] DLL Soft Reset Time
Number of configuration clock
(PLLDDR/4) cycles during which the DLL soft
reset pin must remain asserted when the soft reset is triggered in DDR3PHY_PIR. This
must correspond to a value that is equal to or more than 50 ns or 8 controller clock
cycles, whichever is bigger. Default value corresponds to 50 ns at 533
MHz.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.