3.4.4.44 DDR3PHY BIST Mask 0 Register

Name: DDR3PHY_BISTMSKR0
Offset: 0x104
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
    ODTMSK   CSMSK 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
    CKEMSKWEMSKBAMSK[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
 AMSK[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 AMSK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 28 – ODTMSK

Mask bit for DDR_ODT.

Bit 24 – CSMSK DDR_CSN Mask Bit

Mask bit for DDR_CSN.

Bit 20 – CKEMSK DDR_CKE Mask Bit

Mask bit for DDR_CKE.

Bit 19 – WEMSK DDR_WEN Mask Bit

Mask bit for DDR_WEN.

Bits 18:16 – BAMSK[2:0] DDR_BA Mask Bit

Mask bit for each DDR_BA[2:0].

Bits 15:0 – AMSK[15:0] DDR_A Mask Bit

Mask bit for each DDR_A[15:0].