3.4.4.58 DDR3PHY Fail Word 1
Register
| Name: | DDR3PHY_BISTFWR1 |
| Offset: | 0x140 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | | |
| Access | | | | | | | | | |
| Reset | | | | | | | | | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | CASWEBS | RASWEBS | DMWEBS[1:0] | |
| Access | | | | | R/W | R/W | R/W | R/W | |
| Reset | | | | | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | DQWEBS[15:8] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | DQWEBS[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 19 – CASWEBS DDR_CASN Word Error Bit
Status
Bit status during a word error
for DDR_CASN.
Bit 18 – RASWEBS DDR_RASN Word Error
Bit Status
Bit status during a word error
for DDR_RASN.
Bits 17:16 – DMWEBS[1:0] DDR_DQM Word Error
Bit Status
Bit status during a word error
for DDR_DQM. DMWEBS[0] is for the first DDR_DQM beat, and DMWEBS[1] is for the
second DDR_DQM beat.
Bits 15:0 – DQWEBS[15:0] DDR_D Word Error
Bit Status
Bit status during a word error
for each DDR_D[7:0]. The first 8 bits indicate the status of the first data beat
(i.e. the status of the data driven out on DDR_D[7:0] on the rising edge of
DDR_DQS). The second 8 bits indicate the status of the second data beat (i.e. the
status of the data driven out on DDR_D[7:0] on the falling edge of DDR_DQS). For
each of the 8-bit group, the first bit is for DDR_D0, the second bit is for DDR_D1,
and so on.